Publish your products
OneFlow Residential Anti-Scale System for Tankless Water Heaters for up to 6 gpm (22.71 lpm) - OFTWH-R
Watts

OneFlow Residential Anti-Scale System for Tankless Water Heaters for up to 6 gpm (22.71 lpm) - OFTWH-R

The OneFlow® Residential Anti-Scale System for Tankless Water Heaters, Model OFTWH-R, provides protection from scale formation on internal and external plumbing surfaces. It is a single cartridge-based system that must be installed on a cold water line prior to a single water heating device (tankless water heater). Connection size is 3/4 inch (20mm) FNPT. Flow rates up to 6 GPM (22.71 lpm).

Specification
  • Keywords: accessory, adapter, alternative, anti scale, anti scale solution, anti scale system, anti scale systems, anti scale water systems, anti-scale, antiscale, carbon, hard water, low maintenance, media, mineral buildup, oneflow, oneflow anti-scale system, oneflow plus, oneflow watts, replacement, salt alternative water softener, salt free, salt free scale prevention, salt free water softener, salt free water softener alternative, salt free water softener technology, scale, scale build up, scale prevention, scale prevention system, scale prevention systems, tac, template assisted crystallization, water softener, water softener alternative, whole house water filtration system,

    Features

    • Chemical-free, salt-free scale prevention and protection system that improves efficiency of all water heating devices and downstream plumbing components
    • Environmentally-friendly technology requires no electricity and generates no wastewater
    • Simple shutoff and filter change with inlet ball valve and filter wrench – filter cartridge only needs to be changed every two years
    • Maximum flow rate is 6 GPM
Technical specification
  • Unique ref.oftwh-r-oneflow-scale-prevention-solutions
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupOneFlow scale Prevention Solutions
  • TypeObject (single object)
  • Date of publishing2021-02-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationTank
  • UNSPSC nameWater filters
  • UNSPSC code40161502
  • Uniclass 2015 CodePr_60_50
  • Uniclass 2015 DescriptionTank, cylinder and vessel products
  • OmniClass Number23-27 29 19
  • OmniClass TitleTanks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit