Publish your products
Oil Interceptor with Integral Storage Tank - OI-ST
Watts

Oil Interceptor with Integral Storage Tank - OI-ST

Series OI-ST recessed or floor mounted epoxy coated steel oil interceptor with integral storage tank, gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), deep seal trap with cleanout, draw-off connection and dual vent connections, sediment bucket, integral stainless steel flow control plate, and no hub (standard) connections. *Check local plumbing code for oil storage requirements prior to installation.

Specification
  • Features

    • Separates petroleum products from wastewater run-off
    • Gravity draw-off removes oil to storage tank
    • Acid resistant epoxy coated inside and out
    • Ships with flow control device
    • Standard no hub pipe connections


    Keywords: 20 gpm, epoxy-coated steel, fip, grease interceptor, low-rough-in, recessed or floor-mounted, 4 gpm, 50 gpm, epoxy-coated steel, grease interceptor, pdi certified, recessed or floor mounted, skid-proof cover, watts, plumbing, watts regulator, hair interceptor

Technical specification
  • Unique ref.OI-ST-Oil-Interceptor-with-Integral-Storage-Tank
  • Product familyDrainage Solutions
  • Product groupInterceptors
  • TypeObject (single object)
  • Date of publishing2022-03-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationFilter
  • UNSPSC nameSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodePr_65_55_76_96
  • Uniclass 2015 DescriptionWater separators
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit