Publish your products
Watts Pure Water Simplex Water Softening Systems with Grain Capacity Ranges 60,000 to 300,000 - PWS15-L
Watts Pure Water Simplex Water Softening Systems with Grain Capacity Ranges 60,000 to 300,000 - PWS15-L
Watts Pure Water Simplex Water Softening Systems with Grain Capacity Ranges 60,000 to 300,000 - PWS15-L
    Watts

    Watts Pure Water Simplex Water Softening Systems with Grain Capacity Ranges 60,000 to 300,000 - PWS15-L

    PWS15-L Watts Pure Water Simplex Water Softening System Series offers a range of high-efficiency, conventional cation exchange water softeners designed for both point-of-use and point-of-entry applications. These systems are ideal for residential, commercial, and light industrial environments where the benefits of softened water are essential.

    Each unit in the series features the advanced Watts LOCKSMITH™ control valve, a corrosion-resistant brass valve that is highly configurable, easy to maintain, and operated by an intuitive electronic controller. This controller stores key operational history for user access and ensures optimal performance through metered, demand-initiated regeneration, saving water, salt, and time.

    The systems are available in capacities ranging from 60,000 to 300,000 grains, with mineral tank diameters from 12 to 24 inches, and flow rates up to 100 gallons per minute. All models include high-capacity ion exchange resin, NSF and ANSI certified components, and standard 1 ½" FNPT inlet/outlet and 1" MNPT drain connections. These systems effectively exchange scale-forming calcium and magnesium ions with non-scale-forming sodium ions, delivering reliable soft water for a wide variety of applications.

    Specification
    • Features

      • Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
      • Low salt alarm – Display alerts user when salt needs to be replenished
      • Service contact screen – System alerts user when maintenance is required and provides service provider contact information
      • 2-12V relay outputs for increased configurability and ability to energize external equipment
      • Durable brass body control valve


      Keywords: calciumandmagnesiumremovalfromwater, cation exchange, duplex, frpsoftener, resinsystem, reverseosmosispretreatment, saltregeneration, simplex, sodiumcycle, twinalternating, water hardness reduction, water softener, waterhardnessremoval,

    Technical specification
    • Unique ref.PWS15-L-water-softening-system
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupConditioning Solutions
    • TypeObject (single object)
    • Date of publishing2025-08-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • ETIM CodeEC011732
    • ETIM NameWater softener
    • UNSPSC namePackaged water treatment systems
    • UNSPSC code47101522
    • Uniclass 2015 CodeSs_55_70_98
    • Uniclass 2015 DescriptionWater treatment systems
    • CSI MasterFormat 2014 Code22 31 00
    • CSI MasterFormat 2014 TitleDomestic Water Softeners
    • OmniClass Number23-27 55 27 11
    • OmniClass TitleWater Softeners

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit