Publish your products
Watts Pure Water Progressive Water Softening Systems - Duplex, Triplex and Quadplex – 2 IN FNPT Inlet/Outlet, with Grain Capacities Ranging from 150,000 to 600,000 - PWS20P-L
Watts Pure Water Progressive Water Softening Systems - Duplex, Triplex and Quadplex – 2 IN FNPT Inlet/Outlet, with Grain Capacities Ranging from 150,000 to 600,000 - PWS20P-L
Watts Pure Water Progressive Water Softening Systems - Duplex, Triplex and Quadplex – 2 IN FNPT Inlet/Outlet, with Grain Capacities Ranging from 150,000 to 600,000 - PWS20P-L
Watts Pure Water Progressive Water Softening Systems - Duplex, Triplex and Quadplex – 2 IN FNPT Inlet/Outlet, with Grain Capacities Ranging from 150,000 to 600,000 - PWS20P-L
    Watts

    Watts Pure Water Progressive Water Softening Systems - Duplex, Triplex and Quadplex – 2 IN FNPT Inlet/Outlet, with Grain Capacities Ranging from 150,000 to 600,000 - PWS20P-L

    PWS20P-L Watts Pure Water Progressive Water Softening System Series is built for high-demand environments where elevated flow rates and uninterrupted soft water delivery are essential. Available in duplex, triplex, and quadplex configurations, these systems are ideal for point-of-use or point-of-entry applications in commercial, industrial, and institutional settings.

    Each system uses a conventional cation exchange process to remove scale-forming calcium and magnesium ions, replacing them with non-scale-forming sodium ions to ensure consistent water quality. At the heart of every unit is the Watts LOCKSMITH™ control valve—a durable, corrosion-resistant brass valve that is highly configurable and easy to maintain. Operated by an electronic controller, the valve stores key operational history and supports metered, demand-initiated regeneration, reducing water, salt, and energy consumption.

    With grain capacities ranging from 150,000 to 600,000, and mineral tank diameters from 18 to 36 inches, each tank contains 5 to 20 cubic feet of high-capacity ion exchange resin. Flow rates reach up to 119 gallons per minute per tank, and all models include NSF and ANSI certified components with standard 2" FNPT inlet/outlet and 1" to 1½" MNPT drain connections, depending on the model.

    The progressive system design allows tanks to activate sequentially as demand increases, ensuring scalable, efficient soft water performance. Whether configured as duplex, triplex, or quadplex, these systems deliver reliable, continuous operation for a wide range of high-flow applications.

    Specification
    • Features

      • Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
      • Low salt alarm – Display alerts user when salt needs to be replenished
      • Service contact screen – System alerts user when maintenance is required and provides service provider contact information
      • 2-12V relay outputs for increased configurability and ability to energize external equipment
      • Durable brass body control valve


      Keywords: calciumandmagnesiumremovalfromwater, cation exchange, duplex, frpsoftener, resinsystem, reverseosmosispretreatment, saltregeneration, simplex, sodiumcycle, twinalternating, water hardness reduction, water softener, waterhardnessremoval,

    Technical specification
    • Unique ref.PWS20P-L-water-softening-system
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupConditioning Solutions
    • TypeObject (single object)
    • Date of publishing2025-08-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • ETIM CodeEC011732
    • ETIM NameWater softener
    • UNSPSC namePackaged water treatment systems
    • UNSPSC code47101522
    • Uniclass 2015 CodeSs_55_70_98
    • Uniclass 2015 DescriptionWater treatment systems
    • CSI MasterFormat 2014 Code22 31 00
    • CSI MasterFormat 2014 TitleDomestic Water Softeners
    • OmniClass Number23-27 55 27 11
    • OmniClass TitleWater Softeners

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit