Publish your products
Sand Trap Interceptor - ST
Watts

Sand Trap Interceptor - ST

Series ST epoxy coated steel sand trap (specify size) with 12 x 24 in (305 x 610mm) extra heavy duty ductile iron loose set grates, and no hub (standard) connections.

Specification
  • Features

    • Specified in commercial or industrial run-off areas
    • Rated for heavy commercial traffic
    • Acid resistant epoxy coated inside and out
    • No hub pipe connections

    Keywords: floor drain body, cast iron, watts, watts regulator, plumbing, drainage, drains, drain, grease interceptor

Technical specification
  • Unique ref.St-sand-trap-interceptors
  • Product familyDrainage Solutions
  • Product groupInterceptors
  • TypeObject (single object)
  • Date of publishing2022-03-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • UNSPSC nameSludge collectors
  • UNSPSC code47101536
  • Uniclass 2015 CodePr_65_52_25_06
  • Uniclass 2015 DescriptionBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-39 33 17
  • OmniClass TitleOil and Grease Separation and Removal Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit