Publish your products
Balcony Railing Expanded Metal Top Mounted
Balcony Railing Expanded Metal Top Mounted

    Balcony Railing Expanded Metal Top Mounted

    Our very popular railings with expanded metal are available in any color of your choosing.

    We have several top rail profiles to choose from.

    The corners can either be straight cut or mitred in any angle.

    Weland Aluminium AB is approved or meets the requirements in Sunda Hus, BVB and Svanens byggproduktportal.

    For more information please contact one of our sales representatives Niclas or Stefan!

    Specification
    • Image 1: Low panel

      Image 2: High panel

    Technical specification
    • Unique ref.WAL_balcony_railing_expanded_metal_top
    • Product familyRailing
    • Product groupBalcony Railing
    • TypeObject (single object)
    • Date of publishing2024-03-12
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit