Publish your products
WICSTYLE 75 NG - Door
WICSTYLE 75 NG - Door
    WICONA

    WICSTYLE 75 NG - Door

    The WICSTYLE NG door was created with a view to offering architects an extensive range of solutions to cover the different needs on level of safety, comfort and building management.

    The WICSTYLE NG door is available in many applications: stand-alone or with fixed field, glazed or with overlapping panel, push pull, profile overlapping panel door, reinforced door, façade integrated, hinged or pivoting, low or barrier free threshold.

    With a 75 mm profile depth, WICSTYLE 75 NG puts itself ahead in terms of thermal insulation and physical features. Its outstand-ing technical performance and application range make it the ideal door solution for all current and future requirements in architec-ture, both in new buildings and in renovations.

    Specification
    • TECHNICAL PERFORMANCE:

      WICSTYLE 75 NG is a thermally insulated door series with 75 mm construction depth.

      Opening types:

      With door frame profile :

      Single and double leaf hinged doors, open in and open out

      Meeting stiles of double leaf doors optionally with or without supplementary profiles

      Combination units :

      Single and double leaf hinged doors, open in and open out

      Push-pull doors

      Simultaneous doors

      Finger protection doors

      With fanlight tilt leafs of WICLINE series

      Fixed and movable lateral parts according to functional requirement and fittings application

      Panel door

      Reinforced door

      Profile construction depths:

      75 mm: frame and transom profiles, flush fitting door leaf profiles

      renovation with supplementary profiles

      85 mm : overlapping window vent profiles in fanlight

      Profile technology:

      main profiles in three chamber system

      outer sight lines

      frame profiles from 48 mm up to 175 mm

      transom profiles from 73 mm up to 290 mm

      bottom rail profiles from 107 mm up to 147 mm

      inward opening door leaf profiles 73 mm, 83 mm and 98 mm

      outward opening door leaf profiles 98 mm, 108 mm and 123 mm

      optionally : peripheral (circumferential) door leaf profiles or with bottom rail profile

      flush weather bar profile

      Hinged door with doorframe and all-around leaf profile, open in

      thermally insulated aluminium threshold profiles with gasket stop

      optional threshold variants without thermal break for lowering gaskets

      door leaf profiles for leaf overlapping infills

      internally and externally reinforced mullion profiles

      standard and reinforced expansion joint profiles for vertical unit joint

      glass partitioning composite glazing bar profiles

      supplementary profiles for profile combinations, glazings and junctions to structure

    Technical specification
    • Unique ref.WICSTYLE_75_NG_D
    • Product familyDoors
    • Product groupDoors 65/75
    • TypeObject (single object)
    • Date of publishing2024-12-11
    • Edition number1
    • Height (mm)2200
    • Width (mm)1000
    • Depth (mm)75
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Glazed
    • IFC classificationDoor

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Belarus
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Gibraltar
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Greece
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Guernsey
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Hungary
    Israel
    Grenada
    Ethiopia
    Samoa
    Iceland
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Ireland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Isle of Man
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Italy
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Jersey
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Latvia
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Liechtenstein
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Lithuania
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Luxembourg
    Malaysia
    Nicaragua
    Madagascar
    Malta
    Maldives
    Panama
    Malawi
    Moldova
    Mongolia
    Puerto Rico
    Mali
    Monaco
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Montenegro
    Nepal
    Saint Lucia
    Mauritius
    Netherlands
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    North Macedonia
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Norway
    Pakistan
    Saint-Barthélemy
    Mozambique
    Poland
    Palestine
    Sint Maarten
    Namibia
    Portugal
    Philippines
    The Bahamas
    Niger
    Romania
    Qatar
    Trinidad and Tobago
    Nigeria
    Russia
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Singapore
    U.S. Virgin Islands
    Reunion
    Serbia
    South Korea
    United States
    Rwanda
    Slovakia
    Sri Lanka
    Saint Helena
    Slovenia
    Syria
    São Tomé and Príncipe
    Spain
    Taiwan
    Senegal
    Svalbard and Jan Mayen
    Tajikistan
    Seychelles
    Sweden
    Thailand
    Sierra Leone
    Ukraine
    Türkiye
    Somalia
    United Kingdom
    Turkmenistan
    South Africa
    Vatican City
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe