Publish your products
WICSTYLE 90 NG - Doors
WICONA

WICSTYLE 90 NG - Doors

The WICSTYLE NG door was created with a view to offering architects an extensive range of solutions to cover the different needs on level of safety, comfort and building management.

The WICSTYLE NG door is available in many applications: stand-alone or with fixed field, glazed or with overlapping panel, façade integrated, profile overlapping panel door, low or barrier free threshold.

With a 90 mm profile depth, WICSTYLE 90 NG puts itself ahead in terms of thermal insulation and physical features. Its outstanding technical performance and application range make it the ideal door solution for all current and future requirements in architecture, both in new buildings and in renovations.

Specification
  • TECHNICAL PERFORMANCE:

    Profile technology:

    High insulation multi-chamber system in symmetric design, quality assured thermal insulator connection

    For single and double leaf hinged doors

    For inward and outward opening

    For glass or panels with infill thickness from 21 mm to 75 mm

    Various threshold profiles with or without thermal break, also barrier free

    Fanlights, lateral glazings fixed or opening

    Outer sight lines frames:

    Combination frame profiles from 55 mm up to 200 mm

    Door frame profiles: from 51 mm up to 98 mm

    Neutrale frame profiles from 30 mm up to 240 mm

    Thermal insulation:

    Uf values: from 1.2 to 1.8 W/(m²K),

    without foam inserts

    Hardware:

    Aluminium and stainless steel butt hinge

    Screwed hinge

    Leaf sizes (w x h): 1250 x 3000 mm, 1400 x 2520 mm

    Max. leaf weight: until 200 kg

    Additional designs:

    Integration frame for stick facades

    Burglar resistance in classes RC1 to RC3

    Air permeability: Up to class 4

    Water tightness: Up to 7A

    Resistance to wind load: Class C4

    Acoustic performance: RW (C; Ctr) until 43 (–1; –4) dB

    Operating forces: Class 2

    Mechanical strength: Class 3

    Repeated opening / closing: Up to class 7 (500 000 cycles)

Technical specification
  • Unique ref.WICSTYLE_90_NG_D
  • Product familyDoors
  • Product groupDoors 90
  • TypeObject (single object)
  • Date of publishing2025-01-15
  • Edition number1
  • Height (mm)2200
  • Width (mm)1000
  • Depth (mm)90
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Glazed
  • IFC classificationDoor

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Belarus
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belgium
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bulgaria
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Cyprus
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Czech Republic
China
Cayman Islands
Chad
Paraguay
Nauru
Denmark
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Estonia
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Finland
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
France
India
Dominica
Egypt
Northern Mariana Islands
Gibraltar
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Greece
Iran
El Salvador
Eritrea
Papua New Guinea
Guernsey
Iraq
Greenland
Eswatini
Pitcairn Islands
Hungary
Israel
Grenada
Ethiopia
Samoa
Iceland
Japan
Guadeloupe
Gabon
Solomon Islands
Ireland
Jordan
Guatemala
Ghana
Timor-Leste
Isle of Man
Kazakhstan
Haiti
Guinea
Tokelau
Italy
Kuwait
Honduras
Guinea-Bissau
Tonga
Jersey
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Latvia
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Liechtenstein
Lebanon
Mexico
Liberia
Vanuatu
Lithuania
Macau
Montserrat
Libya
Wallis and Futuna
Luxembourg
Malaysia
Nicaragua
Madagascar
Malta
Maldives
Panama
Malawi
Moldova
Mongolia
Puerto Rico
Mali
Monaco
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Montenegro
Nepal
Saint Lucia
Mauritius
Netherlands
North Korea
Saint Pierre and Miquelon
Mayotte
North Macedonia
Oman
Saint Vincent and the Grenadines
Morocco
Norway
Pakistan
Saint-Barthélemy
Mozambique
Poland
Palestine
Sint Maarten
Namibia
Portugal
Philippines
The Bahamas
Niger
Romania
Qatar
Trinidad and Tobago
Nigeria
Russia
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
San Marino
Singapore
U.S. Virgin Islands
Reunion
Serbia
South Korea
United States
Rwanda
Slovakia
Sri Lanka
Saint Helena
Slovenia
Syria
São Tomé and Príncipe
Spain
Taiwan
Senegal
Svalbard and Jan Mayen
Tajikistan
Seychelles
Sweden
Thailand
Sierra Leone
Ukraine
Türkiye
Somalia
United Kingdom
Turkmenistan
South Africa
Vatican City
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe