Publish your products
RC5 burglary-resistant sectional door
RC5 burglary-resistant sectional door
    Winlock

    RC5 burglary-resistant sectional door

    In this configuration, our industrial sectional shutters are built with an enhanced, reinforced construction, providing exceptional burglary resistance. Depending on the required security level, these doors are available in high resistance classes RC4 and RC5, soon to be extended with RC3 and RC6.

    This solution provides reliable protection against targeted and professional break-in attempts, making it suitable for any risk profile. In addition, it can be seamlessly combined with other Winlock applications, offering a comprehensive package of safety and functionality.

    Safe Lock proves its value every day in high-security and mission-critical environments, including:

    • Defence infrastructure
    • Airports and aviation facilities
    • High-security data centres
    • High-security data centres
    • Pharmaceutical industry
    • Logistics hubs and distribution centres
    • Government buildings and critical infrastructure
    Specification
    • Test-Standard:

      • EN 1628: 1500kg
      • EN 1629: NA
      • EN 1630: 15/40min
      • Classification standard: EN 1627
      • Performance: Class 5

      Available and compatible with other options including Fire-resistants, ATEX, liquidbarrier, and more.


    Technical specification
    • Unique ref.rc5-burglary-resistant-sectional-door
    • Product familySAFE_LOCK
    • Product groupRC5
    • TypeObject (single object)
    • Date of publishing2026-04-24
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 19 21 13
    • OmniClass TitleSectional Overhead Composite Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit