Publish your products
GXT Series Automatic Hand Dryers

GXT Series Automatic Hand Dryers

Contribute to building efficiency goals with the eXtremeAir GXT® electric hand dryer, featuring heat technology and a fast dry time. It’s compact, saves space and eliminates costs associated with paper towels.

Compliance:

cULus, IP21

Features:

  • • Adjustable: Sound and speed can easily be adjusted with the turn of a dial.
  • • Universal Voltage: Voltage extends from 110-240 V to adapt to almost any facility.
  • • Fast Dry Time: Dries hands in as little as 10 seconds.
  • • Energy Efficient: Uses up to 80% less energy than conventional hand dryers.
  • • Compact Design: Uses 43% less space than traditional models.
  • Touchless Activation: Sensor detects user for efficient, more hygienic operation.
Specification
  • Keywords: eXtremeAir GXT® electric hand dryer, heat technology, Heated Universal Voltage, Vandal Resistant, High-Performance Motor, Smart Sensor,
Technical specification
  • Unique ref.hand-dryer-world-dryer-gxt-series
  • Product familyHand and Hair Dryers
  • Product groupExtreme Air®
  • TypeObject (single object)
  • Date of publishing2018-10-12
  • Edition number2
  • Height (inches)5.6
  • Width (inches)9.4
  • Depth (inches)10.1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Hand & Hair Dryers
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • OmniClass Number23-31 25 15
  • OmniClass TitleHand Dryers

Region availability

North America
United States