Publique sus productos
Flexible couplings, reduced
Flexible couplings, reduced
Flexible couplings, reduced
Flexible couplings, reduced
Flexible couplings, reduced
Flexible couplings, reduced
Flexible couplings, reduced
    Altech
    Archivados

    Flexible couplings, reduced

    This product is only available for the Swedish market. Reduced flexible couplings. Altech Flexible couplings are made of EPDM 60 with strap in acid-proof stainless steel. The couplings are intended to be used for connection of drainage pipes. Also pipes of different materials can be coupled together, for example in a transition from cast iron to plastic. The coupling can be used both in land and inside the building for the diversion of normal domestic and domestic water and rainwater. RISE P-certificate SC0412-16.
    Especificaciones
    • This product is only available for the Swedish market. Reduced couplings Material coupling: EPDM rubber 60-0035 / 00 (B), tested and meets the requirements of standard EN 681-1 and EN 1277. Material clamp: Acid-proof stainless steel, tested and meets the requirements of EN 1.4401.
    Especificaciones técnicas
    • ReferenciaOvergangskopplingar_reducerade
    • Familia de productoFlexible couplings / sewage pipe
    • Grupo de productosCouplings for sewage pipes
    • TipoObjeto (objeto simple)
    • Día de publicación2018-05-11
    • Número de edición1
    Información relacionada
    • Material principalCaucho
    • Material secundarioAcero Inoxidable
    • Diseñado enSuecia
    • Fabricado enTurquía
    Clasificación
    • Categoría BIMobjectFontanería - Drenaje
    • Nombre UNSPSCPlumbing connectors
    • Código UNSPSC40141720
    • CSI MasterFormat 2014 Code23 33 43
    • CSI MasterFormat 2014 TítuloFlexible Connectors
    • Número OmniClass23-27 49 13
    • Título OmniClass Flexible Pipe Couplings
    • CSI UniFormat II CódigoD20
    • CSI UniFormat II TítuloPLUMBING