Publique sus productos
Prestigious Pivot Gates
AutoGate

Prestigious Pivot Gates

Traducido por Google,

Los sistemas de portones pivotantes verticales (VPG) AutoGate se ofrecen en una variedad de estilos y una estética única que supera a la competencia. Cada sistema se cotiza, diseña, ensambla y fabrica específicamente para cada sitio.

En AutoGate, nada es uniforme, excepto nuestra calidad y compromiso de brindar un servicio excepcional.

producto. En una industria de productos que obligan al sitio o proyecto a ajustarse a la limitación de un sistema,

AutoGate busca adaptar nuestros sistemas para cumplir y superar las condiciones actuales, planificadas y futuras del sitio.

Los VPG se pueden personalizar para todas las condiciones del sitio:

 Diferentes pendientes de la carretera

 Bordillos

 Limitaciones de espacio

 Requisitos de seguridad

 Condiciones climáticas

 Deseos estéticos

Especificaciones
  • AutoGate is a family owned business based in Ohio and a leader in innovative security gate solutions that include Vertical Pivot Gate systems and The Shield crash barriers engineered for hostile vehicle mitigation and anti-ram gates. The company pioneered the industry with the first UL 325 compliant operator, offering highly reliable and battery backup gates that continue to function in power outages autogate.com.

    Our flagship DoS/DoD K12 barrier systems are trusted for high-threat environments, while their custom gate fabrication adapts to a variety of site challenges—like uneven terrain or tight driveways—thanks to their site-adaptive gates and space-saving gate design autogate.com. AutoGate products are also known for being weather-resistant, requiring low-maintenance, and including essential reversing safety devices for safe operation autogate.com.

    AutoGate seamlessly integrates access control systems and supports them through a widespread dealer network across all 50 states and Canada autogate.com. As a trusted Ohio gate manufacturer, they offer unmatched technical support and more than 100 years of combined experience in designing secure entry solutions for environments like gated communities, mini storage facilities, marinas, and other high-threat installations autogate.com.

    When it comes to security gate solutions that are robust, efficient, and versatile, AutoGate provides systems that truly deliver long-term value and performance.

Especificaciones técnicas
  • Referenciaprestigious-pivot-gates
  • Familia de productoVertical Gates
  • Grupo de productosPivot Gate
  • TipoObjeto (objeto simple)
  • Día de publicación2025-10-08
  • Número de edición1
Información relacionada
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectUrbanización y exteriores - Portones
  • Código ETIMEC001092
  • Nombre ETIMSwing gate operator
  • Código Uniclass 2015Pr_75_30_23_00
  • Descripción Uniclass 2015Articulated arm swing gate operators
  • CSI MasterFormat 2014 Code08 34 56
  • CSI MasterFormat 2014 TítuloSecurity Gates
  • Número OmniClass23-11 25 15 17
  • Título OmniClass Swinging Gates

Disponibilidad en regiones

Norteamérica