Publique sus productos
Shield M50 Barriers
Shield M50 Barriers
Shield M50 Barriers
Shield M50 Barriers
Shield M50 Barriers
    AutoGate

    Shield M50 Barriers

    Traducido por Google,

    Diseñado y utilizado tanto para alta seguridad perimetral como para tráfico vehicular.

    Control. Mantenimiento mínimo comprobado, operación cíclica/de alto volumen.

    y bajo costo de propiedad. Inmoviliza vehículos de hasta 15,000 libras.

    libras viajando a 48 km/h con menos de 90 cm de penetración. Todos los sistemas están

    completamente eléctricos (sin hidráulica) y cuentan con respaldo de batería durante cientos de ciclos en caso de pérdida de energía de CA.

    Especificaciones
    • AutoGate is a family owned business based in Ohio and a leader in innovative security gate solutions that include Vertical Pivot Gate systems and The Shield crash barriers engineered for hostile vehicle mitigation and anti-ram gates. The company pioneered the industry with the first UL 325 compliant operator, offering highly reliable and battery backup gates that continue to function in power outages autogate.com.

      Our flagship DoS/DoD K12 barrier systems are trusted for high-threat environments, while their custom gate fabrication adapts to a variety of site challenges—like uneven terrain or tight driveways—thanks to their site-adaptive gates and space-saving gate design autogate.com. AutoGate products are also known for being weather-resistant, requiring low-maintenance, and including essential reversing safety devices for safe operation autogate.com.

      AutoGate seamlessly integrates access control systems and supports them through a widespread dealer network across all 50 states and Canada autogate.com. As a trusted Ohio gate manufacturer, they offer unmatched technical support and more than 100 years of combined experience in designing secure entry solutions for environments like gated communities, mini storage facilities, marinas, and other high-threat installations autogate.com.

      When it comes to security gate solutions that are robust, efficient, and versatile, AutoGate provides systems that truly deliver long-term value and performance.

    Especificaciones técnicas
    • Referenciashield-m50-barriers
    • Familia de productoShield Crash
    • Grupo de productosBarriers
    • TipoObjeto (objeto simple)
    • Día de publicación2025-10-08
    • Número de edición1
    Información relacionada
    • Diseñado enEstados Unidos
    • Fabricado enEstados Unidos
    Clasificación
    • Categoría BIMobjectUrbanización y exteriores - Portones
    • Código ETIMEC001092
    • Nombre ETIMSwing gate operator
    • Código Uniclass 2015Pr_75_30_23_00
    • Descripción Uniclass 2015Articulated arm swing gate operators
    • CSI MasterFormat 2014 Code08 34 56
    • CSI MasterFormat 2014 TítuloSecurity Gates
    • Número OmniClass23-11 25 15 17
    • Título OmniClass Swinging Gates

    Disponibilidad en regiones

    Norteamérica