Publique sus productos
BERRIDGE VEE-PANEL METAL WALL & SOFFIT PANEL
Archivados

BERRIDGE VEE-PANEL METAL WALL & SOFFIT PANEL

PRODUCT INFORMATION
The Berridge Vee-Panel is a versatile, maintenance-free prefinished metal panel for soffit or wall applications and may be installed over open spans. Vee-Panel can be applied vertically for facade, fascia or siding. Berridge Vee-Panel has a coverage of 12-3/4".
  • Available in 24 & 22 gauge steel
  • Concealed fasteners
  • Vee-groove appearance
  • Optional wood grain embossed texture
  • Panel may be vented
  • Horizontal or vertical applications
  • Open framing or solid sheathing

MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Optional material is 22-Gauge, Galvalume®
  • Unfinished material is Acrylic Coated Galvalume®

PANEL PROFILE
Berridge Vee-Panel is available solid or vented. Vented Vee-Panel provides 6.46 square inches of Net Free Vent Area (NFVA) per linear foot of panel. Note: Berridge Manufacturing Company does not recommend vented products in applications subject to aggressive atmospheres, marine environments or high humidity due to the corrosive nature of these environments on raw edges of steel.
Especificaciones técnicas
  • Referenciaberridge-vee-panel-vented-vee-panel
  • Familia de productoMetal Wall Cladding Panels
  • Grupo de productosFascia, Wall & Soffit Panel
  • TipoObjeto (objeto simple)
  • Día de publicación2017-06-08
  • Número de edición2
Información relacionada
  • Material principalAcero
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectMuros - Revestimiento
  • Clasificación IFC Muro
  • Código Uniclass 2015Ss_25_20
  • Descripción Uniclass 2015Wall cladding systems
  • CSI MasterFormat 2014 Code07 64 00
  • CSI MasterFormat 2014 TítuloSheet Metal Wall Cladding
  • Número OmniClass23-13 37 13
  • Título OmniClass Exterior Wall Cladding