Publique sus productos
EFG Mingle Half Circle High Sofa (outer back)
EFG
Archivados

EFG Mingle Half Circle High Sofa (outer back)

EFG Mingle is a multifunctional and modular seating system designed to enhance its surroundings and inspire creative expression. You can shape and build it as you want and the combinations are almost infinite.
Especificaciones
  • - Metal base: chrome (90) or painted in black structure (24) - Upholstered inside and outside - In- and outside can be upholstered in different coloured fabric from the same fabric family. See EFG's fabric range and price list - Eco-labelled according to current industry standards - Tested in accordance with EN standards for seating. Test methods from: EN 1728: 2012, EN 1022: 2005, EN 16139: 2013 and EN 1021-1 - Designer: KnudsenBergHindenes
Especificaciones técnicas
  • Referenciaefgmingle_semc5h
  • Familia de productoFurniture
  • Grupo de productosSeating
  • TipoObjeto (objeto simple)
  • Día de publicación2017-10-20
  • Número de edición1
Información relacionada
  • Material principalTela
  • Material secundarioMetal
  • Diseñado enSuecia
  • Fabricado enSuecia
Clasificación
  • Categoría BIMobjectMobiliario y decoración - Sillas, taburetes, bancos
  • Clasificación IFC Muebles
  • Nombre UNSPSCFurniture and Furnishings
  • Código UNSPSC56
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TítuloFurnishings
  • Número OmniClass23-21 00 00
  • Título OmniClass Furnishings, Fixtures and Equipment Products
  • CSI UniFormat II CódigoE
  • CSI UniFormat II TítuloEQUIPMENT & FURNISHINGS