Publique sus productos
WOODECK PRIME - Raised Decking System
WOODECK PRIME - Raised Decking System
WOODECK PRIME - Raised Decking System
WOODECK PRIME - Raised Decking System
WOODECK PRIME - Raised Decking System
WOODECK PRIME - Raised Decking System
WOODECK PRIME - Raised Decking System
WOODECK PRIME - Raised Decking System

    WOODECK PRIME - Raised Decking System

    Traducido por Google,

    Sistema de tarimas elevadas autonivelantes WOODECK PRIME: pedestales de 15 a 945 mm con vigas de aluminio para losas de WPC, madera y porcelana. Montaje a presión, sin herramientas, instalación en seco, hasta 23,5 kN de compresión.

    Especificaciones
    • The WOODECK PRIME raised decking system combines PRIME self-levelling pedestals with extruded aluminium joists to build a ventilated, dry-laid substructure for WPC and timber decking boards, porcelain stoneware and cement slabs on terraces, roof terraces, balconies and walkways. Joist and support spacing set the exact load capacity required, in a single direction or in an orthogonal (criss-cross) grid for higher loads.

      Only four PRIME base models cover 15 to 420 mm (PR0 15-30, PR1 30-65, PR2 65-155, PR3 155-420 mm), extendable up to 945 mm with PPR extensions on PR3. The extension is integrated in every support: no extra rings, tubes or spacers. Compression resistance up to 23.5 kN. Pedestal reaction to fire: Class E (UNI EN 13501-1). UV-resistant and weatherproof from -40°C to +80°C.

      The bi-component PP and rubber head (Shore D 70) is self-levelling, with automatic slope compensation up to 5% (PR0 up to 2.5%) and anti-noise, anti-slip behaviour. The integrated head-locking system, Blocco Testa Basculante, converts it to a fixed head by hand. Four head options fit every joist: Ø110 mm Standard (screw-fixed to any aluminium or timber joist), Ø110 mm Snap-Fit and Ø130 mm Criss-cross Snap-Fit (tool-free, for Eterno Ivica aluminium joists) and Ø110 mm Universal. Dedicated clips suit different board grooves, including a universal nylon clip for boards 12 to 35 mm thick with 4 or 8 mm joints.

      Anodised, corrosion-resistant, non-combustible aluminium joists come in standard and rapid-flow versions. The patented 320 cm2 base converts by hand into a corner or edge configuration. Body in min. 60% recycled polypropylene, 100% recyclable.

      Dry-laid installation: no adhesives or screed, no curing time, no dead load on the structure. The cavity gives inspectable access to services and drainage. Compatible with bituminous, single-ply and hot melt membranes (SCUDO recommended). Fully demountable and reusable. Eterno Ivica calculation software available. LEED eligible. ISO 9001, ISO 14001, SA 8000.

      BIM FILE LICENSE AGREEMENT — ETERNO IVICA

      (stesso blocco di licenza degli altri prodotti)

    Especificaciones técnicas
    • Referenciawoodeck-prime-self-levelling-raised-decking-system
    • Familia de productoWoodeck Prime
    • Grupo de productosWoodeck System
    • TipoMateriales de construcción
    • Día de publicación2026-11-20
    • Número de edición1
    Información relacionada
    • Material principalPE/PP
    • Material secundarioCaucho
    • Diseñado enItalia
    • Fabricado enItalia
    Clasificación
    • Categoría BIMobjectPavimentos - Sistemas, chapa plegada, apoyos
    • Clasificación IFC Indicador de elemento de construcción
    • Código ETIMEG000005
    • Nombre ETIMSub-floor systems
    • Código Uniclass 2015Pr_20_85_47_22
    • Descripción Uniclass 2015Decking and paving pedestals
    • CSI MasterFormat 2014 Code07 76 16
    • CSI MasterFormat 2014 TítuloRoof Decking Pavers
    • Número OmniClass23-13 41 19 11 13
    • Título OmniClass Pedestals Roof Pavers

    Disponibilidad en regiones

    Europa Asia Norteamérica Oceanía