Publique sus productos
Wilderness Stand Alone Three Sided Fireplace 25H
Ortal
Archivados

Wilderness Stand Alone Three Sided Fireplace 25H

4.7 de 5 estrellas4.7(6 reseñas)

Ortal has introduced The Wilderness Collection, with an ultra-realistic gas fireplace that is unlike anything in the industry. With its exclusive, patent-pending Firelog Technology, Ortal makes it possible to enjoy the experience of a wood-burning fire with a taller more realistic flame, but with all the innovations and options found in its other luxury gas fireplaces. Available with Dark or Chopped Wood Logs. Patent Pending 62/797.279 (Available in black, red or white firebox).

Advantages & Benefits

  • PASSIVE COOL WALL TECHNOLOGY - Hang Your TV or Artwork Right Above The Fireplace
  • HEAT BARRIER SOLUTIONS - Double Glass or Screen for a safe yet clean look
  • POWER VENT SYSTEM - Freedom to design without limitations
  • LIGHTING - Internal lighting for dramatic effect
  • DIRECT VENT - A co-axial flue and sealed glass front
  • EFFICIENCY - Unique burner design to ensure clean usage of gas
  • HEAT CONTROL SYSTEM - Transfer the heat to another room or outdoors
Especificaciones técnicas
  • Referenciafireplaces_wilderness-stand-alone-ts-25h
  • Familia de productoFireplaces
  • Grupo de productosWilderness Standalone
  • TipoObjeto (objeto simple)
  • Día de publicación2022-10-21
  • Número de edición1
Información relacionada
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectHVAC - Chimeneas
  • Clasificación IFC Calentador ambiental
  • Código ETIMEC000389
  • Nombre ETIMAdditional heating
  • Nombre UNSPSCSpace heaters
  • Código UNSPSC40101819
  • Código Uniclass 2015TE_70_10_20_80
  • Descripción Uniclass 2015Space heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TítuloFireplaces and Stoves
  • Número OmniClass23-19 17 00
  • Título OmniClass Fireplaces
  • CSI UniFormat II CódigoD3090
  • CSI UniFormat II TítuloOther HVAC Systems & Equipment