Publique sus productos
ARMANI - ISLAND Square storage container with lid
Roca

ARMANI - ISLAND Square storage container with lid

Traducido por Google,
Recipiente de almacenamiento cuadrado con tapa
Especificaciones
  • The secret to an immaculate, attractive bathroom space is total harmony between the separate fixtures and fittings and practical, well-designed organization elements. The Island collection is characterized by a unique design that not only allows each item to create a bold statement, but also to complement the rest of the accessories to perfection. This square container adds practical function to the beauty and wellness area and can be used for storage either inside the Armani/Roca cabinets or on the vanity counter. Along with its practical lid, it maintains the sleek, elegant lines of the bathroom and enhances a sense of order. The container and lid have a sophisticated translucent fumé finish that allows you to store small objects discreetly, and matches any cabinet interior or profile shelf to perfection.
Especificaciones técnicas
  • Referencia816453043
  • Familia de productoAccesorios
  • Grupo de productosIsland
  • TipoObjeto (objeto simple)
  • Día de publicación2020-02-04
  • Número de edición1
  • Altura (mm)60
  • Ancho (mm)109
Información relacionada
  • Material principalPlastico
  • Diseñado enEspaña
  • Fabricado enEspaña
Clasificación
  • Categoría BIMobjectSanitarios - Accesorios para baño
  • Clasificación IFC Elemento de muebles
  • Código Uniclass 2015Pr_40_20
  • Descripción Uniclass 2015Sanitary fittings and accessories
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TítuloToilet Accessories
  • Número OmniClass23-21 00 00
  • Título OmniClass Furnishings, Fixtures and Equipment Products