Publique sus productos
Step Ridgelight 25°
Archivados

Step Ridgelight 25°

Designed to provide daylight and fresh air through the roof, VELUX modular skylights help create healthy, comfortable and productive indoor spaces. The modular system can be configured to a range of different skylight solutions and offers several features for climate control, ventilation and shading. VELUX modular skylights are sash-frame constructed single skylights with a high-insulating glazing unit. All individual skylights are delivered as prefabricated modules with dedicated factory finished flashings to ensure watertightness in every solution. VELUX modular skylights are the result of several years of research and design by VELUX and Foster + Partners.‎

The Step Longlight and Step Ridgelight solutions enable great daylight design in buildings with large, open atriums. The solution consists of multiple rows of VELUX modular skylights connected as Step Longlights 5-25°, Step Ridgelights 25° or as Step Ridgelight 5-25° on Girder.

Product solutions cover: Modular skylight, rooflight, skylight, glass roof, glazing, & modularity. 

Especificaciones técnicas
  • ReferenciaStep-Ridgelight
  • Familia de productoobsolete
  • Grupo de productosobsolete
  • Número de edición1
Información relacionada
  • Material principalVidrio
Clasificación
  • Categoría BIMobjectVentanas - Ventanas para tejados
  • Clasificación IFC Ventana
  • Nombre UNSPSCWindows
  • Código UNSPSC301716
  • CSI MasterFormat 2014 Code08 62 00
  • CSI MasterFormat 2014 TítuloUnit Skylights