Julkaise tuotteesi
JL Industries | Access Panel Gasketed | AT Series
JL Industries | Access Panel Gasketed | AT Series

    JL Industries | Access Panel Gasketed | AT Series

    The AT Series are gasketed access panels, ideal for laboratories, pressurized rooms, climate-controlled rooms, dusty or high-moisture environments. The frame and door are specially designed to form a tight seal reducing air infiltration.


    Tekniset tiedot
    • Frame & Trim: 16 gauge CRS with 3/8” retainer channel for gasket, and 1-1/4"trim flange.

      Door: 16 gauge rolled and welded. Cam-operated closure with knurled knob compresses door tightly to gasket.

      Gasket: Fully gasketed on all sides with EPDM rubber.

      Finish: White powder coat paint finish.

      Sizes: Min 12" x 12", Max 36" x 36"

      Options: Flush Latch, Flush Locking Latch, Galvanized, Stainless Steel

      Note: Flush compression latch recommended for ceiling applications

    Tekniset tiedot
    • Yksilöity viiteActivar-AP-AT
    • TuoteperheAccess Panels
    • TuoteryhmäNon-Rated Access Panels
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-11-20
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakentaminen - Ovet ja paneelit
    • Uniclass 2015 -koodiPr_30_59_36
    • Uniclass 2015 -kuvausHatches and access panels
    • CSI MasterFormat 2014 -koodi08 31 16
    • CSI MasterFormat 2014 -nimikeAccess Panels and Frames
    • OmniClass-numero23-17 11 29
    • OmniClass-nimikeAccess Panels