Julkaise tuotteesi
Planter Divider Crossroad 4 Small

Planter Divider Crossroad 4 Small

Planters that fit with the Green Furniture seating, or connect modularly to each other to form a curved, friendly wall of plants. Seamless, and with curvature of choice just like the seating.

The Planter Dividers of solid metal accessories are designed with the Green Furniture Concept bench series Nova C and IOU in mind, but also work very well as stand-alone products.

Here is a few benefits of indoor plants:

Reducing carbon dioxide levels

Increasing humidity

Reducing levels of certain pollutants, such as benzene and nitrogen dioxide

Reducing airborne dust levels

Keeping air temperatures down

Material: Powder coated steel (color of choice)

Can be equipped with Mona Plant System on request.

Tekniset tiedot
  • Any RAL color and can be made as a custom order. Please contact our sales team to find out more.
Tekniset tiedot
  • Yksilöity viiteRPDC4S
  • TuoteperheAccessories
  • TuoteryhmäPlanter Divider
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-02-02
  • Painoksen numero1
  • Korkeus (mm)875
  • Leveys (mm)1210
  • Syvyys (mm)1210
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Suunniteltu:Ruotsi
  • Valmistettu:Ruotsi
  • Nettopaino (kg)56
Luokitus
  • BIMobject-luokkaKalusteet - Kaluste
  • IFC-luokitusObjekti
  • Uniclass 2015 -koodiPr_45_63_63_37
  • Uniclass 2015 -kuvausHerb planters
  • CSI MasterFormat 2014 -koodi32 94 33
  • CSI MasterFormat 2014 -nimikePlanters
  • OmniClass-numero23-11 27 13 17
  • OmniClass-nimikePlanters

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka