Julkaise tuotteesi
Emergency shower activated by a pull-rod FAID0007
Emergency shower activated by a pull-rod FAID0007

    Emergency shower activated by a pull-rod FAID0007

    Pull-rod operated emergency shower, for surface mounting, with water supply from the wall and side connection (sealed with plug) for connecting an eye wash fountain, valve operated by triangular handle. With wall bracket and emergency shower head. Non-self-closing, the water flow is stopped by pushing up the pull rod, green EPS coating (RAL 6032), complies with EN 15154, Part 1, includes the "emergency shower" safety symbol on an adhesive label in compliance with ISO 3864, Part 1 and user instructions. Volumetric flow rate approx. 65 l/min at 1 bar pressure, approx. 110 l/min at 3 bar pressure, water connection G 3/4 B.
    Tekniset tiedot
    • Volume flow rate at 3 bar 1.83 liter per second
      Spout projection 588.00 mm
      Type of fitting Wall installation
      Type of connection Wall connection
    Tekniset tiedot
    • Yksilöity viite2030019170
    • TuoteperheEmergency showers
    • TuoteryhmäWhole body showers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-11-10
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMessinki
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)2.1
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut
    • IFC-luokitusSaniteettiterminaali
    • Uniclass 2015 -koodiPr_40_20
    • Uniclass 2015 -kuvausSanitary fittings and accessories
    • OmniClass-numero23-29 37 15
    • OmniClass-nimikeEmergency Showers

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Pohjois-Amerikka Afrikka