Julkaise tuotteesi
Maestro® Dimmer with Occupancy/Vacancy Sensor, 180 deg Field-of-View, Fine Motion Detection

Maestro® Dimmer with Occupancy/Vacancy Sensor, 180 deg Field-of-View, Fine Motion Detection

Lutron's Maestro® Dimmer with occupancy and vacancy sensors are lighting controls with passive infrared (PIR) sensors that automatically control the lights in an area. These sensors detect the heat from occupants moving within an area to determine when the space is occupied. The Maestro® dimmer with occupancy and vacancy sensor utilizes exclusive Lutron XCT™ Technology for fine motion detection.

Ota yhteyttä brändiin Lutron Electronics

Tekniset tiedot
  • Finish
    Architectural Matte White | Architectural Matte Ivory | Architectural Matte Gray | Architectural Matte Brown | Architectural Matte Black | Architectural Matte Almond | Architectural Matte Light Almond | Satin Matte Hot | Satin Matte Merlot | Satin Matte Plum | Satin Matte Turquoise | Satin Matte Sea Grass | Satin Matte Biscuit | Satin Matte Eggshell | Satin Matte Taupe | Satin Matte Snow | Satin Matte Palladium | Satin Matte Midnight | Satin Matte Sienna | Satin Matte Terracotta | Satin Matte Greenbriar | Satin Matte Bluestone | Satin Matte Mocha Stone | Satin Matte Goldstone | Satin Matte Desert Stone | Satin Matte Stone | Satin Matte Limestone
    Dimming / Dimmer Yes
    Type Occupancy/Vacancy | Vacancy
    Amp Rating 3 amps to 6 amps
    Mount Type One Gang Wall
    Environment Indoor
    Ambient Operating Temperature 32 °F to 104 °F
    Humidity 0 % RH to 90 % RH
    Coverage 400 ft² to 900 ft²
    Depth 2"
    Height 4.5625"
    Voltage 120 V | 277 V
    Width 2.75"

Tekniset tiedot
  • Yksilöity viitelutron-mscl-op153m
  • TuoteperheLighting Controls
  • TuoteryhmäMaestro® Series
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2010-05-28
  • Painoksen numero2
  • Korkeus (tuumaa)4.56
  • Leveys (tuumaa)2.75
  • Syvyys (tuumaa)2
Liittyviä
  • Ensisijainen materiaaliMuovi
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Controls
  • UNSPSC-nimiElectrical equipment and components and supplies
  • UNSPSC-koodi3912
  • CSI MasterFormat 2014 -koodi26 09 23
  • CSI MasterFormat 2014 -nimikeLighting Control Devices
  • OmniClass-numero23-35 37 17
  • OmniClass-nimikeDimmer Control Switches