Julkaise tuotteesi
Protecta EX Mortar
Protecta EX Mortar
    Polyseam

    Protecta EX Mortar

    Protecta® EX Mortar is a dry white powder consisting of inorganic compounds and perlite.

    When mixed with water, the compounds form a highly thermally insulating fire sealing compound to prevent the spread of fire and smoke through openings in fire rated walls and floors, including openings formed around building service penetrations.

    EX Mortar will also maintain the acoustic design performance in walls and floors.

    EX Mortar expands approx. 1% by hydraulic action during curing ensuring a very tight seal around the service penetrations and the surrounding opening apertures.

    EX Mortar is easy to sand or drill. The compound dries to an off-white colour.

    Tekniset tiedot
      • Classified in walls and floors of concrete, brick, gypsum etc.
      • Suitable for cables, bundled cables, cable racks, cable trays, steel, copper, alupex, composite, plastic pipes and air ventilation ducts.
      • High degree of mechanical resistance; the seal is load-bearing without reinforcement.
      • Tested for air permeability with excellent resistance to pressure.
      • No priming is necessary prior to application in most building material substrates however metal services in contact with the seal must be corrosion protected.
      • Suitable for most surfaces, including concrete, bricks, Leca, steel, plastic etc, but not suitable to fitting of doors or in service openings that involve movement.
      • The product is certified for use in walls but it is recommended to use Protecta FR Boards for these applications.
      • The fire performance specification of the compound has been derived when the seal has been left to cure for 1 month.
      • The product hold the following approval marks; CE-mark for Europe, UL-EU Certificate Internationally, UAE Certificate of Compliance & AS assessment for Australia and New Zealand.
    Tekniset tiedot
    • Yksilöity viiteProtecta_EX_Mortar
    • TuoteperheProtecta
    • TuoteryhmäEX Mortar
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-03-17
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdistynyt kuningaskunta
    • Valmistettu:Yhdistynyt kuningaskunta
    Luokitus
    • BIMobject-luokkaTulituotteet - Palo-ovet
    • IFC-luokitusObjekti