Julkaise tuotteesi
Sanicondens Eco
Sanicondens Eco
Sanicondens Eco
Sanicondens Eco
Sanicondens Eco

    Sanicondens Eco

    The Sanicondens Eco v02 pump evacuates condensates from gas boilers, refrigerated display cabinets, air conditioners, air conditioning cassettes, and dehumidifiers. It can also be used with an oil boiler (with Sanineutral or Sanineutral Mini).
    Its tank is designed to withstand the acidic water from the condensates, and its float enables automatic activation.
    This condensate pump is equipped with 2 inlets and comes with a non-return valve. It can be wall-mounted or placed on the floor according to your needs.

    Tekniset tiedot
    • Compact and silent solution
      Possible connections with gas and oil boilers (using Sanineutral or Sanineutral Mini), floor and wall-mounted, refrigerated display cabinets, air conditioners, air conditioning cassettes, and dehumidifiers
      Easy installation: mounting kit included

    Tekniset tiedot
    • Yksilöity viitesanicondens-eco
    • TuoteperheSFA
    • TuoteryhmäSanicondens
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-02-19
    • Painoksen numero1
    • Korkeus (mm)170
    • Leveys (mm)140
    • Syvyys (mm)240
    Liittyviä
    • Nettopaino (kg)2.5
    Luokitus
    • BIMobject-luokkaPutkityöt - Pumput