Publier vos produits
Dekton Helena 22
Dekton Helena 22
Dekton Helena 22
Dekton Helena 22
Dekton Helena 22
Dekton Helena 22
    Cosentino
    Archivé

    Dekton Helena 22

    Dekton has a number of properties that make it a unique for indoor applications, but also, thanks to its resistance to the sun's rays, it is perfect for outdoor surfaces, making it the versatile material par excellence.

    Helena is a colour that offers great richness with the perfect balance of grey and white tones and delicate distress. In this way, the depth of onyx - the natural stone the inspired this piece - can shine throug. The ideal colour for luxury spaces, its design is appreciated by designers and architects alike thanks to its beauty and lustre.

    Available in Standard format, thickness 4, 8, 12 and 20mm.

    Spécification
    • Dekton is offered in slabs of varying thicknesses that can be adapted to your design based on the application and the desired effect. It is offered in large-format or Optimma format slabs. Dekton collections and Dekton ID customizing service open up avenues of design that had previously been unthinkable. High UV Resistance Dekton is highly resistant to ultraviolet (UV) rays and has superior color fastness so it doesn’t fade over time, making it the perfect choice for both interior and exterior applications. High Scratch Resistance Dekton is a highly scratch-resistant surface. Domestic utensils will not scratch it. However, we do recommend that chopping boards are used to protect the utensils. Stain Resistance The new Dekton surface is highly resilient thanks to its low porosity, resisting accidental stains from domestic use as well as from chemical agents. Even tough stains such as wine, coffee, ink, and rust can be easily cleaned. High Fire and Heat Resistance Dekton boasts excellent resistance to high temperatures without compromising on its esthetics or features. Hot utensils, electrical appliances, pots, and pans can all be placed directly on the surface without causing any damage. Abrasion Resistance Dekton is even more resistant to abrasion than granite, which makes it the ideal surface for commercial applications and high-traffic areas such as flooring and facades. While other surfaces will show the effects of wear and tear over time, Dekton’s finish will last for the entire life of the product and will never need to be replaced or retouched. Resistance to Freezing and Thawing The low thermal expansion coefficient of Dekton makes it resistant to thermal shock, going from heat to extreme cold. Its natural resistance to freezing and thawing make it the perfect material even for the most extreme cold environments.
    Spécifications techniques
    • Réference unique.Dekton-Helena_w
    • Famille de produitsDekton Ultracompact Surface
    • Groupe de produitsStonika XGloss Collection
    • TypeObjet (objet simple)
    • Date de publication2022-06-19
    • Numéro d'édition1
    • Hauteur (mm)1440
    • Largeur (mm)3200
    • Profondeur (mm)481220
    En rapport
    • Matériel principalPierre naturelle agrégée
    • Conçu enEspagne
    • Fabriqué enEspagne
    Classification
    • BIMobject CatégorieMurs - Revêtement
    • Classification IFCMatériau
    • Nom UNSPSCWall finishing materials
    • Code UNSPSC301615
    • Code Uniclass 2015Ss_25_20
    • Description de l'Uniclass 2015Wall cladding systems
    • Code CSI MasterFormat 201409 72 00
    • Titre CSI MasterFormat 2014Wall Coverings
    • Numéro OmniClass23-15 15 00
    • Titre OmniClassWall Coverings, Claddings, Linings
    • Code CSI UniFormat IIC3010
    • Titre CSI UniFormat IIWall Finishes