Termékek közzététele
Shower Trays - Filo Raised
Shower Trays - Filo Raised
Shower Trays - Filo Raised
Shower Trays - Filo Raised
Shower Trays - Filo Raised
Shower Trays - Filo Raised
Shower Trays - Filo Raised
    Salvatori

    Shower Trays - Filo Raised

    A simple, elegantly designed shower tray, Filo Raised sits atop the bathroom floor and is available in one of three exclusive Salvatori textures: Bamboo, Raw or Sandblasted. A practical and supremely simple-to-install shower tray, Filo utilises our revolutionary concept which we like to call Plug&Play — simply because it really is that easy. No carpenters or stone cutters involved, it comes ready for a plumber to install with minimal fuss, thereby reducing time, cost and the stress of coordinating tradespeople. Filo can be designed to match with Salvatori’s many textures to create a ‘total look’. A ‘total look’ bathroom makes elegant use of Salvatori’s natural stone for walls, floor and accessories. No matter which stone you choose for Filo, it can complement items across Salvatori’s Home Collections to create a sophisticated bathroom aesthetic. Available in Bianco Carrara, Piombo, Lava, Crema d’Orcia, Gris du Marais, Light Travertine, Pietra d’Avola and Silk Georgette®.
    Specifikáció
    • Filo Raised comes complete with a self-cleaning waste and a stainless steel tray together with a customised lever for raising the stone slats for easy cleaning.
    Műszaki specifikáció
    • Egyedi azonosítóShower-Trays-Filo-Raised
    • TermékcsaládFilo
    • TermékcsoportShower Tray
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2019-08-27
    • Verziószám1
    • Magasság (mm)69
    Kapcsolódó adatok
    • Elsődleges anyagMárvány
    • Tervezés helyeOlaszország
    • Gyártás helyeOlaszország
    Besorolások
    • BIMobject kategóriaHigiénia - Shower trays
    • IFC besorolásHigiéniai terminál
    • UNSPSC névShowers
    • UNSPSC kód30181503
    • Uniclass 2015 kódPr_40_20_06_84
    • Uniclass 2015 leírásShower trays
    • CSI MasterFormat 2014 kód22 41 23
    • CSI MasterFormat 2014 névResidential Showers
    • OmniClass szám23-31 17 00
    • OmniClass névShowers