Pubblica i tuoi prodotti
SC900-ZIP
SC900-ZIP
SC900-ZIP
SC900-ZIP
    HAROL

    SC900-ZIP

    Super-insulating box for extra comfort

    With its heat-insulating and soundproofing box, the partiallyconcealed SC900-ZIP built-on screen is an excellent choice
    both for major renovation projects and for newbuilds. Not
    only does this comfort booster repel sunlight, it also expertly
    keeps out the cold.

    Subtle charm has never been so durable

    Conceal the narrow guide rails in the façade for a super sleek
    look. Inside your home, the box can be painted the same
    colour as your windows to blend in

    Voce di capitolato
    • Benefits

      • Ideal for major renovations and newbuilds
      • Suitable for almost zero-energy living
      • Super-insulating and soundproof box made of extra-tough extruded aluminium
      • Box (visible on the inside of the house) can be painted the same colour as the window profiles
      • Tempo Click system for easy installation above the window
      • Option to conceal the guide rails in the façade for a sleek appearance
      • Flexible ZIP profile that can be clicked in and out of the lateral guides to allow very easy fabric care
      • Also available without the insulating box as model SC910-ZIP, thereby allowing you to determine the finish and insulation
    Specifiche tecniche
    • Rif. Unicosc900
    • Famiglia di prodottoSun protection
    • Gruppo di famigliaScreens
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2021-01-18
    • Numero di versione1
    Relativo a
    • Materiale principaleAlluminio
    • Materiale secondarioTessuto
    • Progettato inBelgio
    • Prodotto inBelgio
    Classificazioni
    • Categoria BIMobjectFinestre - Oscuramenti e Schermature Solari