製品の公開
Balancing valve K1801 and levy tap
Balancing valve K1801 and levy tap
    GRK ROBINETTERIE

    Balancing valve K1801 and levy tap

    Google翻訳”,

    GRK NET EVOLUTION とサンプリング タップを備えたバランス モジュール。

    仕様
    • Balance module advantage and levy valve

      All-in-one solutions allows a consequent time-saving during the item installation, and make easier the maintenance of the installed bodies.

      The patented operating principle of the balance module is include

      The 180° rotation of the sphere present in the body of the module allows the passage to the particles through the module while keeping the water circulation’s way and the module initial’s adjustment.

      The removal of the particles to the sewer is made through a drain valve placed on the return manifold.

      The immersion sleeve is include to the module for a more precise temperature control, is suitable for thermometers and temperature sensor.

      Health conformity certificate (ACS)

      Exists from DN 15 to DN 20

      Operating range : 0 to 16 bar.

      Balancing valve

      K1801-8F, 

      K1801-8G, 

      K1801-8H, 

      1910, 

      1920

    技術仕様
    • Unique refequilibrage-accessoires-k1801
    • コレクションセットProtection and safety
    • コレクションBalancing valve GRK NET
    • タイプアッセンブリ(複数のオブジェクトで構成)
    • 公開日2024-09-11
    • エディション1
    関連
    • 主なマテリアル真鍮
    • 設計国フランス
    • 製造国フランス
    識別情報
    • BIMobjectカテゴリ配管設備 - バルブ
    • IFC分類バルブ
    • OmniClassNumber23-27 31 13
    • OmniClassタイトルBalancing Valves