• With Mira 360m hand shower
• 4 different jet patterns
• Shower bar 60 cm long, shower hose 1.25 m long
• Connection: ½ ”, DN15
• Minimum temperature: 5 ° C
• Maximum temperature: 85 ° C
• Operating pressure: 0.5 - 5 bar
• Volume flow: 4 - 12 l / min at 3 bar, depending on the selected jet pattern
• Beam pattern: Rain, Burst, Storm, Cloud
• Shower bar: 60 cm