製品の公開
CFDR5 Round Ceiling Damper - Non Wood Construction
Ruskin

CFDR5 Round Ceiling Damper - Non Wood Construction

Google翻訳”,
CFDR5は、UL555C分類の天井防火ダンパーです。それは特徴です
  • 亜鉛メッキ鋼構造。
  • 追加料金なしで含まれているFusibleLink。
  • ディフューザー放射シールド。これにより、メーカーのレイインスタイルのスチール天井ディフューザー(ゲージと寸法の制限があります)を、耐火性定格が3時間以下のUL分類F/CまたはR/Cアセンブリに取り付けることができます。
仕様
  • The CFDR5 is a Round, UL555C Classified Ceiling Fire Damper. It features:

    • Galvanized steel construction
    • Fusible Link which is included at no extra charge
    • The Diffuser Radiation Shield, which allows any manufacturer's lay-in style steel ceiling diffuser (subject to gage and dimension limitations) to be installed in UL Classified F/C or R/C assembly with Fire Resistance Ratings of 3 hours or less
技術仕様
  • Unique refrd-00317-032
  • コレクションセットFire Dampers
  • コレクションCeiling Dampers
  • タイプオブジェクト(1つのオブジェクト)
  • 公開日2009-09-09
  • エディション1
識別情報
  • BIMobjectカテゴリ防火設備 - 防火装置