製品の公開
Manacor Thermostatic Bath-Shower Mixer
Manacor Thermostatic Bath-Shower Mixer
Manacor Thermostatic Bath-Shower Mixer

    Manacor Thermostatic Bath-Shower Mixer

    Google翻訳”,
    マナコールのサーモスタット式バスシャワーは、本体が熱くならないセーフタッチテクノロジーにより、安全で快適な使用感を実現します。38℃の安全停止機能、高精度サーモスタットカートリッジ、逆止弁、不純物フィルター、耐久性の高いセラミック製切替弁を備えています。偏心接続部には防音ダンパーが内蔵されています。浴室での温度制御と最高の信頼性を求める方に最適です(シャワーセットは別売りです)。
    仕様
    • Ref: 841910200

        • Safe Touch technology for a cooler feel when touching the tap body
        • Safety temperature stop at 38° C
        • Eccentric connections with noise reducers
        • Precise and smooth thermostatic cartridge
        • Integrated ceramic diverter
        • Impurity-collecting filters
        • Non-return valves
        • Without shower set
        • Suggested shower set: 790057000
        • 5-year warranty
      技術仕様
      • Unique refmanacor_thermostatic_bath_shower_mixer
      • コレクションセットShower systems
      • コレクションShower systems
      • タイプオブジェクト(1つのオブジェクト)
      • 公開日2026-09-09
      • エディション1
      関連
      • 設計国スペイン
      識別情報
      • BIMobjectカテゴリサニタリー - 蛇口・混合栓
      • Uniclass2015コードPr_40_20_87_80
      • Uniclass2015詳細Shower thermostatic valves