제품 게시
Belfast Farmhouse Kitchen Sink
Belfast Farmhouse Kitchen Sink
Belfast Farmhouse Kitchen Sink
Belfast Farmhouse Kitchen Sink
Belfast Farmhouse Kitchen Sink
    ABI Interiors

    Belfast Farmhouse Kitchen Sink

    The Belfast Farmhouse Sink is a statement piece inspired by our Seba Single Sink. Its farmhouse style is characterised by widened edges and a full-depth front, creating a focal point in your kitchen or laundry. 

    Belfast puts a contemporary spin on a traditional style, making it perfect for modern and classic spaces. This sink is also fitted with ABI’s WaterSense Cushion System to dampen the sound of water impact during use, enhancing its functionality.

    사양
    • – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly.
      – 1.2mm thick 304 stainless steel construction offers durability for indoor and commercial use.
      – WaterSense Acoustic Cushions achieve quieter usage.
      – 10mm radius welded corners allow for easy cleaning.
      – Custom folded drainage channels prevent build-up of contents.

    기술 사양
    • 특징 참조belfast-farmhouse-kitchen-sink
    • 제품군Kitchen Sinks
    • 제품분류Belfast
    • 유형개체 (단일 개체)
    • 게시일2024-02-02
    • 에디션 넘버1
    • 높이(mm)229
    • 너비(mm)600
    • 깊이(mm)500
    관련성
    • 주 재료Stainless steel 304
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)12.8
    분류
    • BIMobject 카테고리주방 - 싱크
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96_45
    • Uniclass 2015 설명Kitchen sinks
    • OmniClass 번호23-31 13 11
    • OmniClass 제목Single Sinks