제품 게시
Kenzo Magnetic Knife Rack
Kenzo Magnetic Knife Rack
Kenzo Magnetic Knife Rack
Kenzo Magnetic Knife Rack
Kenzo Magnetic Knife Rack
    ABI Interiors

    Kenzo Magnetic Knife Rack

    The Kenzo Magnetic Knife Rack guarantees secured storage within a stylish and compact accessory – taking your slicing and dicing game to a whole new level. Applying an exceptional focus to its stainless-steel construction and minimal design, the Kenzo commits to its simplicity and durability with heavy-duty magnets and concealed mounting hardware.

    Easily attach your wall-mounted Kenzo in your kitchen.

    Available in four striking finishes to pair perfectly with your kitchen’s style.

    기술 사양
    • 특징 참조kenzo-magnetic-knife-rack
    • 제품군Kitchen Accessories
    • 제품분류Kenzo
    • 유형개체 (단일 개체)
    • 게시일2024-03-14
    • 에디션 넘버1
    • 높이(mm)47
    • 너비(mm)15
    • 깊이(mm)400
    관련성
    • 주 재료Stainless steel 304
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)1.02
    분류
    • BIMobject 카테고리주방 - 주방
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_30_78_45
    • Uniclass 2015 설명Kitchen storage units
    • OmniClass 번호23-21 19 17 13
    • OmniClass 제목Casework Component Hardware