제품 게시
Ohelu Single Sink 380mm (Overflow)
Ohelu Single Sink 380mm (Overflow)
Ohelu Single Sink 380mm (Overflow)
Ohelu Single Sink 380mm (Overflow)
Ohelu Single Sink 380mm (Overflow)
Ohelu Single Sink 380mm (Overflow)
    ABI Interiors

    Ohelu Single Sink 380mm (Overflow)

    A stainless steel sink that speaks sophistication, the Ohelu beautifully enhances spaces. It is fitted with ABI Interiors’ WaterSense Cushion System that dampens the sound of water upon impact. Its hand-welded construction integrates folded drainage points to prevent the build-up of residue.

    The Ohelu Single Kitchen Sink would also be suitable for the laundry room and can be mounted either above or below the bench.

    Please Note:

    – This sink comes with a matching Sink Waste and Sink Protector Rack included.

    기술 사양
    • 특징 참조ohelu-single-sink-380mm-overflow
    • 제품군Kitchen Sinks
    • 제품분류Ohelu
    • 유형개체 (단일 개체)
    • 게시일2024-04-11
    • 에디션 넘버1
    • 높이(mm)200
    • 너비(mm)380
    • 깊이(mm)440
    관련성
    • 주 재료Stainless steel 304
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)8.75
    분류
    • BIMobject 카테고리주방 - 싱크
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96_45
    • Uniclass 2015 설명Kitchen sinks
    • OmniClass 번호23-31 13 13
    • OmniClass 제목Dual Sinks