제품 게시
Vita Double Kitchen Sink 760mm
Vita Double Kitchen Sink 760mm
Vita Double Kitchen Sink 760mm
Vita Double Kitchen Sink 760mm
Vita Double Kitchen Sink 760mm
    ABI Interiors

    Vita Double Kitchen Sink 760mm

    The Vita Double Kitchen Sink is inspired by our stylish Zalo but with a smaller second sink. It offers ample space for your washing needs, making it the pinnacle of practicality while easy to clean.

    Vita can easily be under-mounted or top-mounted, and includes two matching sink basket wastes and sink protector racks.

    기술 사양
    • 특징 참조vita-double-kitchen-sink-760mm
    • 제품군Kitchen Sinks
    • 제품분류Vita
    • 유형개체 (단일 개체)
    • 게시일2024-02-02
    • 에디션 넘버1
    • 높이(mm)200
    • 너비(mm)760
    • 깊이(mm)450
    관련성
    • 주 재료Stainless steel 304
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)15.2
    분류
    • BIMobject 카테고리주방 - 싱크
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96_45
    • Uniclass 2015 설명Kitchen sinks
    • OmniClass 번호23-31 13 13
    • OmniClass 제목Dual Sinks