제품 게시
Door hinges model 1450
Ceam Amadeo

Door hinges model 1450

The new 3D adjustable hinge, model 1450, stands out in its market segment for the ultra wide throw (  up to 10mm of internal milling allowance, both sides). With a load capacity of 80kg, it can be used on flush doors, cladded doors and even with mouldings or baseboards: check out our technical data sheet for more!
기술 사양
  • 특징 참조CEAM_hinges_model1450
  • 제품군Door hinges
  • 제품분류Door hinges 1450
  • 유형개체 (단일 개체)
  • 게시일2025-04-29
  • 에디션 넘버1
  • 높이(mm)130
  • 너비(mm)30
  • 깊이(mm)21
관련성
  • 주 재료아연
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리문 - Hardware
  • OmniClass 번호23-17 11 00
  • OmniClass 제목Doors