제품 게시
564060DE TEMPOFIX 3 wall-mounted frame system for WCs
564060DE TEMPOFIX 3 wall-mounted frame system for WCs
564060DE TEMPOFIX 3 wall-mounted frame system for WCs
564060DE TEMPOFIX 3 wall-mounted frame system for WCs
564060DE TEMPOFIX 3 wall-mounted frame system for WCs
564060DE TEMPOFIX 3 wall-mounted frame system for WCs
564060DE TEMPOFIX 3 wall-mounted frame system for WCs
564060DE TEMPOFIX 3 wall-mounted frame system for WCs
564060DE TEMPOFIX 3 wall-mounted frame system for WCs
    DELABIE

    564060DE TEMPOFIX 3 wall-mounted frame system for WCs

    Wall-mounted frame system for wall-hung WCs, kit 1/2: Black powder-coated steel frame: - For fixing to load-bearing walls. - Frame height can be adjusted from 0 - 200mm (with 1m mark). - Compatible with solid walls from 10 - 120mm. - Ø 32mm flush tube with Ø 55mm connection washer. - ABS soil pipe, Ø 110mm HDPE outlet with waterproof seal, with 2 setting positions. Recessed waterproof housing: flush system without cistern, directly connected to pipework. - Compatible with electronic or time flow valves for WCs. - Compatible with CR123 Lithium 6V battery. - Backflow prevention device inside the housing. - Integrated stopcock and flow rate regulation. Supplied pre-mounted. 30-year warranty. Order with control plate references 464006, 465006, 763000, 763030, 763040 or 763041.
    기술 사양
    • 특징 참조564060DE
    • 제품군Sanitary
    • 제품분류Frame system
    • 유형개체 (단일 개체)
    • 게시일2022-10-04
    • 에디션 넘버1
    • 높이(mm)1320
    • 너비(mm)350
    • 깊이(mm)220
    관련성
    • 주 재료철
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)10856
    분류
    • BIMobject 카테고리위생 - 화장실
    • IFC 분류위생 터미널
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20
    • Uniclass 2015 설명Sanitary fittings and accessories
    • OmniClass 번호23-31 19 15 13
    • OmniClass 제목Wall Mounted Tankless Toilets

    지역 가용성

    아시아 아프리카 남아메리카 오세아니아 북미 유럽