제품 게시
729012 Liquid soap dispenser, 1-litre
DELABIE
보관됨

729012 Liquid soap dispenser, 1-litre

Deck-mounted soap dispenser with curved spout. Liquid soap or hydroalcoholic gel dispenser. Model for installing on washbasins. Vandal-resistant model. Chrome-plated brass body and push-button. Non-drip system (waterproof). Mechanism can be locked via a grub screw. Top fill (by unscrewing the push-button) or from the lower part (by unscrewing the bottle). Supplied with 1-litre bottle. Compatible with hydroalcoholic gel. Deck-mounted liquid soap dispenser with 30-year warranty
기술 사양
  • 특징 참조729012
  • 제품군Sanitary
  • 제품분류Accessories
  • 유형개체 (단일 개체)
  • 게시일2020-02-13
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 디스펜서
  • IFC 분류가구 요소
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20_76
  • Uniclass 2015 설명Sanitary accessories
  • OmniClass 번호23-31 25 29 13
  • OmniClass 제목Hand Soap Dispensers