제품 게시
761003 TEMPOFLUX 1 direct flush kit
DELABIE

761003 TEMPOFLUX 1 direct flush kit

Flush system without cistern: directly connected to pipework. For wall-mounted exposed installation. Soft-touch operation. Time flow ~7 seconds. Vacuum breaker. Integrated stopcock and flow rate / flush volume rate adjuster. Chrome-plated solid brass body and push-button. Angled inlet M¾". Upstream supply pipes: minimum Ø 20mm required at all points (including connectors). Base flow rate: 1 L/sec at 1 bar dynamic pressure. With stainless steel flush tube, collar and connection washer. Compatible with rain water. Suitable for people with reduced mobility. 30-year warranty.
기술 사양
  • 특징 참조761003
  • 제품군Sanitary
  • 제품분류WC valve
  • 유형개체 (단일 개체)
  • 게시일2023-03-17
  • 에디션 넘버1
  • 높이(mm)639
  • 너비(mm)68
  • 깊이(mm)252
관련성
  • 주 재료놋쇠
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)1325
분류
  • BIMobject 카테고리위생 - 수도꼭지
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20_93_91
  • Uniclass 2015 설명WC flushing valves
  • OmniClass 번호23-31 19 15
  • OmniClass 제목Tankless Toilets

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미