제품 게시
FireMax EI 30 ZR
DUCO

FireMax EI 30 ZR

Within the range of fire-resistant ventilation applications, the FireMax 'ZR' was further developed for specific installation with aluminium profiles (Reynaers MasterLine) with Contraflam 30 IGU (e.g. types Climalit or Climaplus) fire-resistant glass. Additional fire-retardant interventions with cooling blocks and swell band ensure that this grating falls within the EI requirement without any problem.

사양
    • Fire-resistant both sides
    • Aesthetic inner window vent with minimal glass reduction
    • Suited to high-rise applications (up to 40 m height)
    • Class E30* (fire resistance) and EW30* (thermal radiation) and EI30* (insulation)
    • For aluminium windows (fitting over glass)
기술 사양
  • 특징 참조firemax-ei-30-zr
  • 제품군Window Ventilation
  • 제품분류Fire-Resistant Air Vents
  • 유형건축 자재
  • 게시일2024-10-29
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 부 재료플라스틱
  • 설계국가벨기에
  • 제조국가벨기에
분류
  • BIMobject 카테고리HVAC - Natural Ventilation
  • IFC 분류건축물 구성요소

지역 가용성

유럽
네덜란드
벨기에
영국