제품 게시
Paper Towel Dispenser Small PLASMA Range

Paper Towel Dispenser Small PLASMA Range

Stylish, fully seam welded paper towel dispenser manufactured in stainless steel.

Available with brushed finish or white powder coat.

Suitable for most standard paper towel packs. This small dispenser holds 1 pack of towels dependent on brand and pack size.

Recessed two-pin, locking mechanism secures and protects the contents from pilfering and contamination.

Easy to unlock and the cover hinges forward for ease of re-filling and simply snap locks in place on closing.

Convenient viewing window allows for easy consumable level check.

사양
  • Lock:  Recessed

    Material: Stainless Steel

    Finish: Brushed

    Width: 260mm

    Height: 211mm

    Depth: 124mm

    Product Code: Brushed 78805SS / White 78805WH

기술 사양
  • 특징 참조paper-towel-dispenser-small-DI-plasma-range
  • 제품군Washroom Dispensers - Plasma Range
  • 제품분류Washroom Dispensers - Plasma Range
  • 유형개체 (단일 개체)
  • 게시일2023-07-31
  • 에디션 넘버1
  • 높이(mm)211
  • 너비(mm)260
  • 깊이(mm)124
관련성
  • 주 재료스테인레스강
  • 설계국가영국
  • 제조국가영국
  • 순 중량(Kg)1.8
분류
  • BIMobject 카테고리위생 - 디스펜서
  • IFC 분류객체
  • Uniclass 2015 코드Pr_40_70_22_62
  • Uniclass 2015 설명Paper towel dispensers
  • OmniClass 번호23-21 43 15 25
  • OmniClass 제목Paper Towel Dispensers