제품 게시
Waste Bin 30L PLATINUM Range
Waste Bin 30L PLATINUM Range
Waste Bin 30L PLATINUM Range
Waste Bin 30L PLATINUM Range

    Waste Bin 30L PLATINUM Range

    Platinum range washroom waste bin

    Neat, stylish and compact this 30L washroom waste bin will help to keep washrooms neat, hygienic and presentable.

    The open top allows waste to be placed in directly into the plastic liner inner.  A big bag can be placed into the liner for speed of emptying.

    The brushed stainless steel construction has a clear lacquer coating which allows the brushed finish to been seen whilst preventing fingerprint marks.

    Can be wall mounted for security.  This also allows it to be raised up off the floor for easier cleaning underneath the unit.

    Also available in a small 14L size for smaller/quieter washrooms.

    사양
    • Material: Stainless Steel

      Finish: Brushed + Clear Lacquer

      Width: 332mm

      Height: 603mm

      Depth: 236mm

      Contains a plastic liner

      Product Code: 77020CB

    기술 사양
    • 특징 참조waste-bin-30L-Platinum-DI-range
    • 제품군Washroom Dispensers - Waste Bins
    • 제품분류Washroom Dispensers - Waste Bins
    • 유형개체 (단일 개체)
    • 게시일2021-03-19
    • 에디션 넘버1
    • 높이(mm)603
    • 너비(mm)332
    • 깊이(mm)236
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_50_07_96
    • Uniclass 2015 설명Waste bins
    • OmniClass 번호23-21 17 11
    • OmniClass 제목Interior Waste Bins