제품 게시
Nordic Living
Nordic Living
Nordic Living
Nordic Living
Nordic Living
Nordic Living
    Fletco Carpets

    Nordic Living

    The dense loop structure of Nordic Living with its repeated round shapes evokes images of bundles of thatching reeds, which constitute the traditional thatched roof that has characterized Danish building tradition and architecture for thousands of years. A roofing construction that epitomizes slow living, Nordic lifestyle, and coziness.

    The unique weaving structure gives this durable carpet a lively color palette and a wonderful Scandinavian expression, making Nordic Living a beautiful and minimalist choice. Available as broadloom and moular carpet tiles in a stunning range of colors, offering both classic and vibrant tones for bolder interiors.

    Available from our warehouse in 17 stunning colours. Custom colours available from +200 m2.

    사양
    • Yarn: 100% PA66
      Broadloom:
      Approx. 400 cm
      Area rugs with edge binding:
      RS 100 series
      Carpet tiles:
      50x50, 25x100, 50x1000 and 100x100 cm

      Colours: 17
      Special color: Available from 200 m2
      Acoustic backing (SilentBac): Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    기술 사양
    • 특징 참조Nordic-Living
    • 제품군Wall-to-wall carpet & carpet tiles
    • 제품분류Nordic Living
    • 유형개체 (단일 개체)
    • 게시일2022-10-10
    • 에디션 넘버1
    관련성
    • 주 재료폴리아미드
    • 설계국가덴마크
    • 제조국가덴마크
    분류
    • BIMobject 카테고리바닥재 - 카펫
    • IFC 분류Floor

    지역 가용성

    아시아 유럽 오세아니아 북미