제품 게시
SINGLE LEVERE MIXER D0N10/99
SINGLE LEVERE MIXER D0N10/99
SINGLE LEVERE MIXER D0N10/99
    Goman

    SINGLE LEVERE MIXER D0N10/99

    Chrome single-lever washbasin mixer complete with pop-up waste
    사양
    • single lever basin mixer with 110 mm spout. equipped with red and blue mark for water temperature indication. made of chromed brass. single lever cartridge with ceramic disks. water inlet connections with 3/8"G female stainless steel hoses. fixing material, pop-up waste and gasket included. dimensions mm 56 (l) x 145 (w) x 171.5 (h). type Goman code D0N10/99
    기술 사양
    • 특징 참조D0N10-99
    • 제품군Taps
    • 제품분류STD
    • 유형개체 (단일 개체)
    • 게시일2019-09-03
    • 에디션 넘버1
    • 높이(mm)175
    • 너비(mm)56
    • 깊이(mm)150
    관련성
    • 주 재료놋쇠
    • 부 재료크롬
    • 설계국가이탈리아
    • 제조국가이탈리아
    • 순 중량(Kg)3.7
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류별도 액세서리
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815