제품 게시
FOLDING SUPPORTING BAR LEX-XB75/94
Goman

FOLDING SUPPORTING BAR LEX-XB75/94

folding bar with clutch for vertical locking - Leonardo Deluxe chrome inox series
사양
  • folding safety bar Leonardo Deluxe series, with vertical locking and accident prevention system, consists of 4 pieces, made of stainless steel aisi304, coated with galvanic chrome and anti-wear material epoxy-polyester (color white RAL9016: with antibacterial properties of bio-goman silver salts), in tube Ø32x1.5 mm, intermediate reinforcements, complete with: long stainless steel plate with 4 holes for wall fixing, joint pin Ø8, clutch in synthetic thermoplastic material. chrome plated spacers and caps. dimensions mm 750 (p) x 95 (l) x 170 (h). load capacity 150 kg. CE medical device, 10 year warranty. type Goman code LEX-XB75/94
기술 사양
  • 특징 참조LEX-XB75-94
  • 제품군Folding and fixed bars
  • 제품분류LEX
  • 유형개체 (단일 개체)
  • 게시일2019-09-03
  • 에디션 넘버1
  • 높이(mm)170
  • 너비(mm)110
  • 깊이(mm)750
관련성
  • 주 재료스테인레스강
  • 부 재료크롬
  • 설계국가이탈리아
  • 제조국가이탈리아
  • 순 중량(Kg)2.8
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • IFC 분류별도 액세서리
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815