제품 게시
Folding Bar MIA-XB75/94
Goman

Folding Bar MIA-XB75/94

FOLDING BAR CM75 LONG PLATE IN STAINLESS STEEL CHROME
사양
  • FOLDING SAFETY BAR 75 CM WITH INTEGRATED ROLL HOLDER, CONSISTS OF FOUR COMPONENTS, MADE OF AISI304 STAINLESS STEEL TUBE Ø32X1.5 MM, WITH CHROME GALVANIC COATING, COMPLETE WITH LONG PLATE FOR WALL FIXING IN AISI30 STAINLESS STEEL AND FRICTION FOR VERTICAL BLOCK. DIMENSION MM 750 (P) X 170 (H) X 94.5 (L). CE MEDICAL DEVICE, 10 YEAR WARRANTY. LOAD CAPACITY 150 KG. TYPE: GOMAN MIA SERIES CODE MIA-XB75/94
기술 사양
  • 특징 참조MIA-XB75-94
  • 제품군Folding and fixed bars
  • 제품분류MIA
  • 유형개체 (단일 개체)
  • 게시일2022-01-13
  • 에디션 넘버1
  • 높이(mm)170
  • 너비(mm)95
  • 깊이(mm)750
관련성
  • 주 재료스테인레스강
  • 부 재료크롬
  • 설계국가이탈리아
  • 제조국가이탈리아
  • 순 중량(Kg)2.8
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • IFC 분류가구 요소
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • OmniClass 번호23-25 45 11 25 15
  • OmniClass 제목Physically Challenged Toilet Grab Bars