제품 게시
90° SAFETY HANDLE  Z5050/01
Goman

90° SAFETY HANDLE Z5050/01

90° safety handle cm. 50x50 - Classic antibacterial white series
사양
  • safety handle with vertical side dx o sx, made up of one piece, without joints, made of steel with anti-corrosion treatment and coated with epoxy polyester wear-resistant material white ral 9016 with antibacterial properties of silver salts bio-goman, tube ø32x1,5, with 1 reinforcing connection, complete with: screw countersunk union ø10, plates for fixing to wall in stainless steel 304, a 6 holes, rosettes in stainless steel aisi430 "vandal proof" function. dimension mm. 500x500. CE medical device, guarantee 10 years. 150kg load capacity. type: Goman code Z5050/01.
기술 사양
  • 특징 참조Z5050-01
  • 제품군Supporting bars
  • 제품분류CLS
  • 유형개체 (단일 개체)
  • 게시일2019-09-03
  • 에디션 넘버1
  • 높이(mm)500
  • 너비(mm)500
  • 깊이(mm)100
관련성
  • 주 재료아연 도금 강판
  • 부 재료폴리에스테르 수지
  • 설계국가이탈리아
  • 제조국가이탈리아
  • 순 중량(Kg)2.3
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • IFC 분류별도 액세서리
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815