제품 게시
SAFETY HANDLE ZM130/01
Goman

SAFETY HANDLE ZM130/01

safety linear handle cm. 130 - Classic antibacterial white series
사양
  • handle linear safety, made up of one piece, without joints, with central reinforcement, made of steel tube ø32x1,5 treatment with anti-corrosion and coating with epoxy polyester anti-wear material white ral 9016 with antibacterial properties of silver salts bio goman, complete with: screw countersunk union ø10, plates for fixing wall in stainless steel 304, with 6 holes, rosettes steel inox430 "anti-vandal" function. dimension cm. 130. CE medical device, guarantee 10 years. load capacity 150 kg. type Goman code ZM130/01
기술 사양
  • 특징 참조ZM130-01
  • 제품군Supporting bars
  • 제품분류CLS
  • 유형개체 (단일 개체)
  • 게시일2019-09-03
  • 에디션 넘버1
  • 높이(mm)75
  • 너비(mm)1300
  • 깊이(mm)100
관련성
  • 주 재료아연 도금 강판
  • 부 재료폴리에스테르 수지
  • 설계국가이탈리아
  • 제조국가이탈리아
  • 순 중량(Kg)2.3
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • IFC 분류별도 액세서리
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815