제품 게시
SAFETY HANDLE ZM40/01
Goman

SAFETY HANDLE ZM40/01

safety linear handle cm. 40 - Classic antibacterial white series
사양
  • linear safety handle, consisting of a single piece, without joints, made of steel tube ø32x1.5, with anti-corrosion treatment and coated with wear-resistant epoxy-polyester material white color Ral 9016 with antibacterial properties of bio-goman silver salts , complete with: ø10 countersunk union screw, aisi304 stainless steel plates for wall mounting, 6 holes, stainless steel430 rosettes with "vandal proof" function. dimensions cm. 40. CE medical device, 10 year warranty. Load capacity 150 kg. Goman type code ZM40/01
기술 사양
  • 특징 참조ZM40-01
  • 제품군Supporting bars
  • 제품분류CLS
  • 유형개체 (단일 개체)
  • 게시일2019-09-03
  • 에디션 넘버1
  • 높이(mm)75
  • 너비(mm)400
  • 깊이(mm)100
관련성
  • 주 재료아연 도금 강판
  • 부 재료폴리에스테르 수지
  • 설계국가이탈리아
  • 제조국가이탈리아
  • 순 중량(Kg)1
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • IFC 분류별도 액세서리
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815